Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TOYO
Description
LGW17 - Built-in Guideway Linear Motor Robot Series
Bill of material
LGW17-RHL2-N-240-LS10-R-1-05H-LC100EN-A001
MODEL
LGW17
CD
Cable direction
MT
Mounting type
SCC
Cable chain size
NM
Mover number
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
ENCODER
Encoder
PO
Original point
SENSOR
Sensor
CL
Cable length
HC
Hall cable
CT
Controller type
ED
W/Wo EtherCAT/DMCNET
DRIVE
W/Wo drive
SX
Sensors dislocation for double movers
CO
Customization order no.
A001
L
523 mm
A
40 mm
C
259 mm
M
4 mm
N
12 mm
P
440 mm
KG
Weight
8.9 kg
Previews
3D
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси