Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
TOYO
Description
CGCH5 - Built in LM guide servo cylinder
Bill of material
CGCH5-L2-50-M-TC100-03
MODEL
Model
CGCH5
SA
Screw Accuracy
L:Conversion grade
C:Grinding grade
BSL
Ball Screw Lead
2:2
5:5
10:10
20:20
mm
STROKE
Stroke
mm
POS
mm
MP
Motor Position
M:Motor Hidden In
BM: Motor On Lower Side
BR: Motor On Right Side
BL: Motor On Left Side
BRAKE
Brake
Blank:Without brake
B: With Brake
CTRLER
Corresponding Controller
TC100
CL
Cable length
03 : 3m
01 : 1m
05 : 5m
10 : 10m
IO
Kind of I/O Cable
Blank : Standard (1.5m) I/O Cable
N1 : Shielded I/O Cable
WR
Fitting type
No note:straight junction joint
WR:The outlet of 90-degree connector faces right
WL:The outlet of 90-degree connector faces lift
WW:The outlet of 90-degree connector is upward
WM:The outlet of 90-degree connector is downward
mm
L
361.5 mm
A
25 mm
M
1 mm
N
6 mm
P
25 mm
KG
1.97 mm
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices