Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
TOYO
Description
CGCY4
Bill of material
CGCY4-L2-50-M-TC100-01-N1-C3
MODEL
Model
CGCY4
BSL
Ball Screw Lead
2 : 2mm
6 : 6mm
12 : 12mm
STROKE
Stroke
mm
POS
mm
MP
Motor Position
M:Motor Hidden in the Structure
BM: Motor On Lower Side
BR: Motor On Right Side
BL: Motor On Left Side
BRAKE
Brake
Blank:Without brake
B: With Brake
CC
Corresponding Controller
TC100 : standard
TC100E : Ether CAT
CL
Cable Length
01 : 1m
03 : 3m
05 : 5m
10 : 10m
KFIOC
Kind Of I/O Cable
N1:Shielded I/O Cable
JD
Joint direction
Blank : Straight joint
WR : 90°Connector outlet facing right
WL : 90°Connector outlet facing left
WW : 90°Connector outlet facing up
WM : 90°Connector outlet facing down
HS
Home Sensor
C:Motor Side
D:Opposite Motor Side
E:No Sensor
LS
Limit Sensor
3:1 Pc
4:2 Pc
5:No Sensor
L
406.5 mm
L1
359.5 mm
A
25 mm
M
1 mm
N
6 mm
P
25 mm
KG
1.33 kg
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices