Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
TOYO
Description
CGTY5 - Built-in Guideway Rod Cylinder
Bill of material
CGTY5-02-50-M-TC100-03
MODEL
Model
CGTY5
BSL
Ball Screw Lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
CC
Corresponding Controller
TC100
CL
Cable Length
KOIOC
Kind Of I/O Cable
L
319.5 mm
L1
272.5 mm
A
25 mm
M
1 mm
N
6 mm
P
25 mm
Previews
3D
2D
Filiales del fabricante
Seleccione un país para ver las oficinas locales