Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
TOYO
Description
CY62D - CY62D
Bill of material
CY62D-L6-50-M-TC100-01-N1-C3N2-0001
MODEL
Model
CY62D
BSL
Ball Screw Lead
6 : 6mm
12 : 12mm
STROKE
Stroke
mm
POS
mm
MP
Motor Position
M:Motor Exposed
BM:Motor Bottom Side
BRAKE
Brake
Blank:Without brake
B:With brake
CC
Corresponding controller
TC100:Standard Edition
TC100E:EtherCAT version
CL
cable long
01:1M
03:3M
05:5M
10:10M
R01:1M Resistant to winding
R03:3M Resistant to winding
R05:5M Resistant to winding
R10:10M Resistant to winding
IO
Type of I/O line
N1:Isolate I/O lines
FT
Fitting type
No note: straight junction joint
WR:The outlet of 90-degree connector faces right
WL:The outlet of 90-degree connector faces lift
WW:The outlet of 90-degree connector is upward
WM:The outlet of 90-degree connector is downward
HS
Home Sensor
C:Motor Side
D:Opposite Motor Side
E:No Sensor
LS
Limit Sensor
3:1 Pc
OM
Output method line length
N2 : Three line NPN+2 meters line
P2 : Three line PNP+2 meters line
Blank : Two line +2 meters line
SON
Special Order No.
0001
L
371.5 mm
L1
310.0 mm
KG
3.90 kg
TEXT
6
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices