Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
ECB17-400W - Belt Drive
Bill of material
ECB17-L40-100-L-M40-C3-
MODEL
Model
ECB17
BT
Belt Type
Belt
LEAD
Lead
40 mm
S
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
HS
Home Sensor
LS
Limit Sensor
NP
Nozzle Position
PIN
pin
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
L
Length between the holder and the cover (Length of Actuator, please refer to the drawings)
516 mm
KG
15.0 kg
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices