Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
ECB17-750W - Belt Drive
Bill of material
ECB17-L40-50-L-M75-C3
MODEL
Model
ECB17
BT
Belt Type
Belt
LEAD
Lead
40 mm
S
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
HS
Home Sensor
LS
Limit Sensor
PIN
pin
L
Length between the holder and the cover (Length of Actuator, please refer to the drawings)
568.5 mm
KG
13.2 kg
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices