Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
TOYO
Description
ECH17-400W - Clean Room Ball Screw Actuator
Bill of material
ECH17-L5-100-M-M40-A1
MODEL
Model
ECH17
BSB
Ball Screw Brand
T-Standard MIT
BSL
Ball Screw lead
5mm
10mm
20mm
40mm
mm
S
Stroke
mm
POS
Position
mm
MP
Motor Position
M: Motor built-in
BC: Motor Exposed
BM: Motor On Lower Side
BR: Motor On Right Side
BL: Motor On Left Side
MB
Motor Brand
M40: Mitsubishi 400W
P40: Panasonic 400W
Y40: Yaskawa 400W
T40: Delta 400W
BRAKE
Brake
Blank: Without Brake
B: With Brake
HS
Home Sensor
A: In Side - Motor Side
B: In Side - Opposite Motor Side
C: Out Side - Motor Side
D: Out Side - Opposite Motor Side
E: No Sensor
LS
Limit Sensor
1: In Side - 1 Pc
2: In Side - 2 Pc
3: Out Side - 1 Pc
4: Out Side - 2 Pc
5: No Sensor
NP
Nozzle Position
Blankk
NR:Nozzle in Right
NL:Nozzle in Left
PIN
pin
Blank
P:PIN
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
L
Length of Actuator
542 mm
KG
14.8 kg
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices