Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
TOYO
Description
ech2_14d - ech2_14d
Bill of material
ECH2-14D-L6-50-BC-M40-C3N5L
MODEL
Model
ECH2-14D
BSL
Ball Screw Lead
6:6mm
12:12mm
24:24mm
mm
STROKE
Stroke
mm
POS
mm
MP
Motor Position
BC:Motor Exposed
BM:Motor Bottom Side
BL:Motor Left Side
BR:Motor Right Side
MB
Motor Brand
M:Mitsubishi
P:Panasonic
Y:Yaskawa
T:Delta
POWEWR
Motor power
40:400W
BRAKE
Brake
Blank:Without brake
B:With brake
HS
Home Sensor
C:Motor Side
D:Opposite Motor Side
E:No Sensor
LS
Limit Sensor
3:1 Pc
OML
Output method
N5:NPN+5 meter cable
P2:PNP+2 meter cable
P5:PNP+5 meter cable
-:NPN+2 meter cable
SD
Sensor direction
L: Left side of slide
R: Right side of slide
PIN
Pin-hole
NO
YES
L
603.0 mm
A
130 mm
M
3 mm
N
8 mm
KG
8.80 mm
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices