Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
TOYO
Description
ETB17M-400W - Belt Drive
Bill of material
ETB17M-L40-100-L-M40-C3-
MODEL
Model
ETB17M
BT
Belt Type
Belt
LEAD
Lead
40 mm
S
Stroke
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
850
900
950
1000
1050
1100
1150
1200
1250
1300
1350
1400
1450
1500
1550
1600
1650
1700
1750
1800
1850
1900
1950
2000
2050
2100
2150
2200
2250
2300
2350
2400
2450
2500
2550
2600
2650
2700
2750
2800
2850
2900
2950
3000
3050
mm
POS
Position
mm
MP
Motor Position
L: Motor Left Side
LU: Motor Left Upper Side
LD: Motor Left Lower Side
R: Motor Right Side
RU: Motor Right Upper Side
RD: Motor Right Lower Side
MB
Motor Brand
M40: Mitsubishi 400W
P40: Panasonic 400W
Y40: Yaskawa 400W
T40: Delta 400W
HS
Home Sensor
C: Motor Side
D: Opposite Motor Side
E: No Sensor
LS
Limit Sensor
3: 1 Pc
4: 2 Pc
5: No Sensor
NP
Nozzle Position
Blank:Without Nozzle
NR:Nozzle in Right
NL:Nozzle in Left
PIN
pin
Blank
P:PIN
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
L
Length between the holder and the cover (Length of Actuator, please refer to the drawings)
469 mm
KG
12.0 kg
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices