Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TOYO
Description
ETB22M-750W - Belt Drive
Bill of material
ETB22M-L40-100-L-M75-C3-
MODEL
Model
ETB22M
BT
Belt Type
Belt
LEAD
Lead
40 mm
S
Stroke
mm
Entrez la valeur pour S
Stroke
mm
cm
inch
ft
POS
Position
mm
Entrez la valeur pour POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
HS
Home Sensor
LS
Limit Sensor
NP
Nozzle Position
PIN
pin
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification. mm
L
Length between the holder and the cover (Length of Actuator, please refer to the drawings)
577 mm
KG
29.6 kg
Aperçus 3D
3D
2D
Filiales du fabricant
Cliquez sur un pays pour voir l'adresse de la filiale