Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
TOYO
Description
GCY8-400W
Bill of material
GCY8-L5-50-BC-M40-C3
MODEL
Model
GCY8
BSL
Ball Screw Lead
5 : 5mm
10 : 10mm
20 : 20mm
STROKE
Stroke
mm
POS
mm
MP
Motor Position
BC: Motor Expased
BM: Motor On Lower Side
BL: Motor On Left Side
BR: Motor On Right Side
MB
Motor Brand
M:Mitsubishi 400W
P:Panasonic 400W
Y:Yaskawa 400W
T:Delta 400W
BRAKE
Brake
Blank:Without brake
B: With Brake
HS
Home Sensor
C:Motor Side
D:Opposite Motor Side
E:No Sensor
LS
Limit Sensor
3:1 Pc
4:2 Pc
5:No Sensor
L
376.0 mm
L1
328.0 mm
A
50 mm
M
1 mm
N
6 mm
P
50 mm
KG
4.360 kg
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices