Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
TOYO
Description
GLTH12D
Bill of material
GLTH12D-L6-40-BC-M40-C3N5-0001
MODEL
Model
GLTH12D
BSL
Ball Screw Lead
6:6
12:12
24:24
mm
STROKE
Stroke
mm
POS
mm
MP
Motor Position
BC:Motor Exposed
BM:Motor Bottom Side
BL:Motor Left Side
BR:Motor Right Side
MB
Motor Brand
M:Mitsubishi 400W
P:Panasonic 400W
Y:Yaskawa 400W
T:Delta 400W
BRAKE
Brake
Blank:Without brake
B:With brake
HS
Home Sensor
C:Motor Side
D:Opposite Motor Side
E:No Sensor
LS
Limit Sensor
3:1 Pc
4:2 Pc
5:No Sensor
SC
Output mode&line length
N5: PNN+5 meters
P2: PNP+2 meters
P5: PNP+5 meters
Blank: NPN+2 meters
L
554.0 mm
A
100 mm
M
3 mm
N
10 mm
P
300 mm
KG
5.05 mm
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices