Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
TOYO
Description
GLTH5D
Bill of material
GLTH5D-L2-50-BC-M10-C3N5
MODEL
Model
GLTH5D
LEAD
Ball Screw Lead
2:2mm
6:6mm
12:12mm
20:20mm
mm
STROKE
Stroke
mm
POS
mm
MP
Motor position
BC: Motor Expased
BM: Motor On Lower Side
BL: Motor On Left Side
BR: Motor On Right Side
MB
Motor brand
M:Mitsubishi 100W
P:Panasonic 100W
Y:Yaskawa 100W
T:Delta 100W
BRAKE
Brake
Blank:Without brake
B: With Brake
HS
Home Sensor
C:Motor Side
D:Opposite Motor Side
E:No Sensor
LS
Limit Sensor
3:1 Pc
4:2 Pc
5:No Sensor
SC
Output mode&line length
N5: PNN+5 meters
P2: PNP+2 meters
P5: PNP+5 meters
Blank: NPN+2 meters
L
421 mm
A
80 mm
M
2 mm
N
8 mm
KG
1.57 mm
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices