Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
GTH12-400W
Bill of material
GTH12-L5-50-BC-M40-C3
MODEL
Model
GTH12
SCREW
Screw accuracy
BSL
Ball Screw Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
L
344.0 mm
A
100 mm
M
1 mm
N
6 mm
P
100 mm
KG
5.05 kg
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices