Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
GTY4-100W
Bill of material
GTY4-L2-50-BC-M10-C3
MODEL
Model
GTY4
PT
Pitch
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
L
313 mm
L1
266 mm
A
25 mm
M
1 mm
N
6 mm
P
25 mm
KG
0.70 mm
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices