Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
TOYO
Description
LGTW20
Bill of material
LGTW20-RHL2-N-200-LS10-R-N-N-LC100-E-A001
MODEL
Model
LGTW20
CD
Cable direction
R : Right
L : Left
D : Double slide
N : No cable
MT
Mounting type
H : Horizontally mount
W : Wall mount
SCC
Size of the cable carrier
L2 : Large cable chain
S2 : Small cable chain
NM
No. of motor
N : Single motor
STROKE
Stroke
200
250
300
350
400
450
500
550
600
650
700
750
800
850
900
950
1000
1050
1100
1150
1200
1250
1300
1350
1400
1450
1500
1550
1600
1650
1700
1750
1800
1850
1900
1950
2000
2050
2100
2150
2200
2250
2300
2350
2400
2450
2500
2550
2600
2650
2700
2750
2800
2850
2900
2950
3000
mm
POS
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
mm
ENCODER
Encoder
LS10 : 1μm optical encoder
LS05 : 0.5μm optical encoder
LS01 : 0.1μm optical encoder
TS10 : 1μm magnetic encoder-TOYO
PO
Position of origin
R : Right
L : Left
SENSOR
Sensor
N : None
2
3
XX : XX
CL
Cable length
None
05 : 5m
08 : 8m
12 : 12m
XX : XXm
HC
Hall cable
None
H : Hall
CT
Controller type
LC100 : TOYO
L : Shihlin Electric(only Pulse type)
S : Servotronix
MA : Mitsubishi(Pulse type)
MB : Mitsubishi(Communication type)
P : Panasonic
D :Delta
Z : Other
N : No option
ED
W/Wo EtherCAT/DMCNET
E : With EtherCAT
None
DRIVE
W/Wo drive
Blank : Deliver with drives
SX
Sensors dislocation for double movers
None
L
460 mm
A
80 mm
M
3
N
10
P
380 mm
KG
7.2
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices