Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
TOYO
Description
MG85
Bill of material
MG85-300-L-M40-C3-03-A001
MODEL
Model
MG85
STROKE
Stroke
POS
mm
MP
Motor Position
L:Motor Left Fold
LU:Motor Fold Up Left
LD:Motor Fold Down Left
R:Motor Right Fold
RU:Motor Fold Up Right
RD:Motor Fold Down Right
AK
Axis of the same kind
Blank : None
S : Axis of the same kind
MB
Motor Brand
M:Mitsubishi 400W
P:Panasonic 400W
Y:Yaskawa 400W
T:Delta 400W
BRAKE
Brake
Blank : Without brake
B : With brake
HS
Home Sensor
C : Motor Side
D ; Opposite Motor Side
E : No Sensor
LS
Limit Sensor
3 : 1 Pc
4 : 2 Pc
5 : No Sensor
CDP
Combined Deceleration Pattern
03 : 3 Ratio deceleration mechanism
05 : 5 The speed reducer
N : No power auxiliary shaft
00 : Direct motor drive
L
755.5 mm
KG
6.29 kg
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices