Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TOYO
Description
XYGT432 - 3 axis ball screw drive
Bill of material
XYGT432-A1-50-100-50-M-C
MODEL
XYGT432
CB
Combination
CD
Combination direction
SX
X Stroke
mm
Enter value for SX
X Stroke
mm
cm
inch
ft
POSX
X position
mm
Enter value for POSX
X position
mm
cm
inch
ft
SY
Y Stroke
mm
Enter value for SY
Y Stroke
mm
cm
inch
ft
POSY
Y position
mm
Enter value for POSY
Y position
mm
cm
inch
ft
SZ
Z Stroke
mm
Enter value for SZ
Z Stroke
mm
cm
inch
ft
POSZ
Z position
mm
Enter value for POSZ
Z position
mm
cm
inch
ft
MB
Motor brand
DM
Delivery methode
SON
Special Order No.
L
320.5 mm
A
100 mm
M
1 mm
N
6 mm
P
100 mm
H
499.0 mm
XMAX
X max. speed
1000 mm/s
YMAX
Y max. speed
500 mm/s
ZMAX
Z max. speed
250 mm/s
ADD
Acceleration and deceleration
200 ms
PRA
Repeat positioning accuracy
±0.005 mm
Previews
3D
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси