Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
TOYO
Description
Y43L - Y43L
Bill of material
Y43L-L2-50-BC-M10-C3N2
MODEL
Model
Y43L
BSL
Ball Screw Lead
2 : 2mm
6 : 6mm
12 : 12mm
STROKE
Stroke
mm
POS
mm
MP
Motor Position
BC:Motor Exposed
BM:Motor Bottom Side
BL:Motor Left Side
BR:Motor Right Side
MB
Motor Brand
M:Mitsubishi 100W
P:Panasonic 100W
Y:Yaskawa 100W
T:Delta 100W
BRAKE
Brake
Blank:Without brake
B:With brake
MS
M10
HS
Home Sensor
C:Motor Side
D:Opposite Motor Side
E:No Sensor
LS
Limit Sensor
3:1 Pc
SON
Special Order No.
A0001
OM
Output method line length
N2 : Three line NPN+2 meters line
P2 : Three line PNP+2 meters line
Blank : Two line +2 meters line
L
255 mm
L1
209 mm
KG
1.14 kg
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices