Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
YH95
Bill of material
YH95-50-BC-M75-C3N2-3-A0001
MODEL
Model
YH95
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
OM
Output method line length
RR
Reduction ratio
SR
Shipment reducer
L
427.7 mm
L1
385.7 mm
A
21 mm
M
1 mm
N
6 mm
KG
15.5 mm
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices