Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
ETH2_30 - ETH2
Bill of material
ETH2-30-L10-50-BC-M75-C3N5L-03(0)
MODEL
Model
ETH2-30
BSL
Ball Screw Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
POWEWR
Motor power
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
OML
Output method
SD
Sensor direction
EWDT
Equipped with a deceleration type
L
436.5 mm
A
21 mm
M
3 mm
N
8 mm
KG
26.34 mm
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices